The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Quarter-Turn Receptacle, 0.70 - 2.30mm (.027 - .090 in) Frame Thickness, Plastic, Natural
D1-004-921-010
DZUS® Quarter-Turn Receptacle, 0.70 - 2.30mm (.027 - .090 in) Frame Thickness, Plastic, Natural
Specifications
Material
Plastic
Finish
Natural
Color/Appearance
Black
Installation
Clip-on
Min. Outer Panel Thickness (mm)
0.70
Max Outer Panel Thickness (mm)
2.30
Receptacle Style
Clip-on
Type
Receptacle
Class
D1 - DZUS® Dart Quarter-Turn Fasteners
These versatile, economical quarter turn fasteners for high-volume light-duty applications provide a low installed cost, attractive aesthetics, and more generous tolerance ranges than other quarter turn fasteners. Built-in detents indicate full engagement, while a spring-action feature provides a degree of vibration resistance.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
25000
2024-08-26
sales@aerospacesw.com
623.582.2779
Bisco Industries
Glendale Heights IL USA
2483
2024-09-16
info@biscoind.com
1.800.323.1232
Hardware Specialty Co
Marlboro MA USA
1524
2024-09-16
info@hardwarespecialty.com
1.508.481.8622
Zygology Ltd
Oxford UK
416
2024-08-27
sales@zygology.com
+44 (0)1844 266020
AIS INDUSTRIAL COMPONENTS
HK
100
2024-08-30
czxia@hkais.com
86.0755.83747600
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
93
2024-09-16
info@zinorm.de
+49 (0) 4102 677 12 0
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
69
2024-09-10
sales@rhf.co.uk
+44 (0) 1614296066
DB Roberts Co.
Wilmington MA USA
10
2024-09-16
sales@dbroberts.com
1.800.773.5388
Marek Industrial, a.s.
Brno CZ
3
2024-09-05
info@marek.eu
+420 541 420 811
Sky Top (Guangzhou) ?????
Guangzhou China
3
2024-09-12
guangzhou@skytop.com.cn
86.20.38324731