D1-004-913-010
DZUS® Quarter-Turn Receptacle, 1.80 - 2.25mm (.071 - .089 in) Frame Thickness, Plastic, Natural
Material | Plastic |
---|---|
Finish | Natural |
Color/Appearance | Black |
Installation | Snap-in |
Min. Outer Panel Thickness (mm) | 1.80 |
Max Outer Panel Thickness (mm) | 2.25 |
Receptacle Style | Snap-In |
Type | Receptacle |
Class | D1 - DZUS® Dart Quarter-Turn Fasteners |
DFCI Number | 4604-R13-BK |
These versatile, economical quarter turn fasteners for high-volume light-duty applications provide a low installed cost, attractive aesthetics, and more generous tolerance ranges than other quarter turn fasteners. Built-in detents indicate full engagement, while a spring-action feature provides a degree of vibration resistance.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review