CR-19-54-15
Multipoint Compression Latch, Steel Mounting Hardware, Locking, Bellcore Electronics Key with Padlock Hasp, Universal Swing, Zinc Alloy, Black
| Head Style | Bellcore Electronics & Padlock Hasp |
|---|---|
| Rotation | Universal 180° |
| Compliance Specification | UL FTTA2 / FTTA8 Type 1, UL FTTA2 / FTTA8 Type 12, UL FTTA2 / FTTA8 Type 12K, UL FTTA2 / FTTA8 Type 13, UL FTTA2 / FTTA8 Type 2, UL FTTA2 / FTTA8 Type 3, UL FTTA2 / FTTA8 Type 3R, UL FTTA2 / FTTA8 Type 3RX, UL FTTA2 / FTTA8 Type 3X, UL FTTA2 / FTTA8 Type 4, UL FTTA2 / FTTA8 Type 4X, UL FTTA2 / FTTA8 Type 5 |
| Handle Material | Zinc Alloy |
| Handle Finish | Black Powder Coat |
| Class | CR - Outdoor Multi-Point Compression Latch |
There's no compromise of style, performance, or security with this affordable multi-point latching system designed especially for gasket-sealed outdoor applications. A low-profile handle, installation flexibility, and adjustable fit provide an attractive look and reliable performance for a variety of telecom, electronics, and industrial enclosures.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review