CR-19-21-25
Multipoint Compression Latch, Steel Mounting Hardware, Key Locking, CH751 with Padlock Hasp, Counter-clockwise Swing, Zinc Alloy, Black
Head Style | Locking |
---|---|
Rotation | Counter-clockwise 90° |
Actuator Type | Cylinder Lock |
Compliance Specification | UL FTTA2 / FTTA8 Type 1, UL FTTA2 / FTTA8 Type 12, UL FTTA2 / FTTA8 Type 12K, UL FTTA2 / FTTA8 Type 13, UL FTTA2 / FTTA8 Type 2, UL FTTA2 / FTTA8 Type 3, UL FTTA2 / FTTA8 Type 3R, UL FTTA2 / FTTA8 Type 3RX, UL FTTA2 / FTTA8 Type 3X, UL FTTA2 / FTTA8 Type 4, UL FTTA2 / FTTA8 Type 4X, UL FTTA2 / FTTA8 Type 5 |
Latching Points | Single or Three - Point |
Handle Material | Zinc Alloy |
Handle Finish | Black Powder Coat |
Class | CR - Outdoor Multi-Point Compression Latch |
There's no compromise of style, performance, or security with this affordable multi-point latching system designed especially for gasket-sealed outdoor applications. A low-profile handle, installation flexibility, and adjustable fit provide an attractive look and reliable performance for a variety of telecom, electronics, and industrial enclosures.
Write Your Own Review