CN-80-3-5

ATCA Module

Request a Quote
Specifications
Material Hardened Stainless Steel, Zinc Alloy
Finish Nickel Plated
Style A2 Rear Transition Module, Dual Pin
Class CN - Keying and Receptacle Alignment Modules

These robust modules satisfy requirements of the AdvancedTCA® Base Specification for telecom applications – including the drop test – without additional support components. And multiple keying configurations provide any plug-in circuit board application with the ability to limit connections to only appropriately keyed boards.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.