CM-C614

Cam Lock Cam, Steel, Zinc plated

Request a Quote
Specifications
Material Steel
Finish Zinc Plate, Bright chromate
CAM Offset 9.50
CAM Housing Length 38.10
Class CM - Cam Lock Latches

This extensive line of versatile, affordable cam locks provides both the look and feel of quality, and one-stop shopping for numerous options of installation and access control flexibility. Compact design and sizes, straightforward operation, and economical configuration options make them an excellent choice for small cabinet and enclosure doors.

Write Your Own Review
You're reviewing:Cam Lock Cam, Steel, Zinc plated

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.