CM-6-2S401-NUB
Cam Lock Latch, Zinc Alloy, No Core, Stainless Covered Housing
Material | Zinc Alloy |
---|---|
Finish | Chrome Plated |
Sealed | No |
Head Style | Locking |
CAM Housing Length | 22.00 |
Operation | Turn Clockwise to Latch / Lock |
Removeable Core | Yes |
Class | CM - Cam Lock Latches |
This extensive line of versatile, affordable cam locks provides both the look and feel of quality, and one-stop shopping for numerous options of installation and access control flexibility. Compact design and sizes, straightforward operation, and economical configuration options make them an excellent choice for small cabinet and enclosure doors.
Write Your Own Review