The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Cam Lock Latch, Zinc Alloy, Stainless Covered Core, Stainless Covered Housing
CM-5-1S401-2TB
Cam Lock Latch, Zinc Alloy, Stainless Covered Core, Stainless Covered Housing
Specifications
Material
Zinc Alloy
Finish
Chrome Plated
Sealed
No
Head Style
Locking
CAM Housing Length
16.00
Operation
Turn Clockwise to Latch / Lock
Class
CM - Cam Lock Latches
This extensive line of versatile, affordable cam locks provides both the look and feel of quality, and one-stop shopping for numerous options of installation and access control flexibility. Compact design and sizes, straightforward operation, and economical configuration options make them an excellent choice for small cabinet and enclosure doors.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
AIS INDUSTRIAL COMPONENTS
HK
2179
2025-04-01
czxia@hkais.com
86.0755.83747600
HI-TECH FASTENERS
FREDERICK MD USA
1915
2025-03-31
sales@htfinc.com
1.800.466.1940
DB Roberts Co.
Wilmington MA USA
669
2025-03-29
sales@dbroberts.com
1.800.773.5388
TCH Sales Incorporated
Toronto ON Canada
653
2025-04-01
info@tchweb.com
1.416.299.0089
All-West Components & Fasteners
AUBURN WA USA
147
2025-03-21
southco@all-west.com
1.206.762.1875
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
40
2025-03-31
sales@aerospacesw.com
623.582.2779
Appian Fasteners
Belfast Northern Ireland UK
4
2025-04-04
sales@appianfasteners.com
+44 (0) 2890 301 979
Zygology Ltd
Oxford UK
3
2025-03-18
sales@zygology.com
+44 (0)1844 266020
EVAN FASTENING SYSTEMS SHANGHAI CO LTD
SHANGHAI CHINA
2
2025-03-24
INFO@EVAN.COM.CN
86-21-68221637
Steeves Agencies Inc
Winnipeg MB CANADA
2
2025-03-25
info@steeves.ca
1.204.474.1239
c286199484f80cc4f34b39bf3ea3e88241570447fe76702fd5985a9d6467bcdd
18.117.114.128
please type in at least 2 letters...