CM-3-3C101-NUB

Cam Lock Latch, Zinc Alloy, No Core, Chrome Housing

Request a Quote
Specifications
Material Zinc Alloy
Finish Chrome Plated
Sealed Yes
Head Style Locking
CAM Housing Length 35.00
Operation Turn Clockwise to Latch / Lock
Compliance Specification UL FTTA2 / FTTA8 Type 1, UL FTTA2 / FTTA8 Type 12, UL FTTA2 / FTTA8 Type 12K, UL FTTA2 / FTTA8 Type 13, UL FTTA2 / FTTA8 Type 2, UL FTTA2 / FTTA8 Type 5
Class CM - Cam Lock Latches

This extensive line of versatile, affordable cam locks provides both the look and feel of quality, and one-stop shopping for numerous options of installation and access control flexibility. Compact design and sizes, straightforward operation, and economical configuration options make them an excellent choice for small cabinet and enclosure doors.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:Cam Lock Latch, Zinc Alloy, No Core, Chrome Housing