CM-1-3B109-1B
Cam Lock Latch, Zinc Alloy, Black Core, Black Housing
Finish | Powder Coat |
---|---|
Color/Appearance | Black |
Pawl Style | Short |
Sealed | No |
Head Style | Wing |
Grip - Maximum (mm) | 41.00 |
Rotation | Type B - Turn Counter-Clockwise to Latch |
Class | CM - Cam Lock Latches |
This extensive line of versatile, affordable cam locks provides both the look and feel of quality, and one-stop shopping for numerous options of installation and access control flexibility. Compact design and sizes, straightforward operation, and economical configuration options make them an excellent choice for small cabinet and enclosure doors.
Write Your Own Review