CB-12-103-00-10
LIFT-A-SYST® Counterbalance Concealed Hinge, M6 Thread, Right, Aluminum, Anodized, Black
Material | Aluminum |
---|---|
Finish | Anodized |
Color/Appearance | Black |
Mounting Style | Right |
Mounting Hole | M6 Thread |
Max Lift Assistance | 19.80 |
Class | CB - LIFT-A-SYST® Counterbalance Concealed Hinges |
The LIFT-A-SYST® Counterbalance Hinge series neutralizes the weight of heavy panels and lids, providing reliable positioning control for a variety of applications. CB Counterbalance Hinges counteract the downward force of gravity and provide precise control when opening and closing heavy panels, enabling the panel to be lifted and lowered effortlessly.
Write Your Own Review