CB-12-102-00-10

LIFT-A-SYST® Counterbalance Concealed Hinge, M6 Thread, Right, Aluminum, Anodized, Black

Request a Quote
Specifications
Material Aluminum
Finish Anodized
Color/Appearance Black
Mounting Style Right
Mounting Hole M6 Thread
Max Lift Assistance 15.50
Class CB - LIFT-A-SYST® Counterbalance Concealed Hinges

The LIFT-A-SYST® Counterbalance Hinge series neutralizes the weight of heavy panels and lids, providing reliable positioning control for a variety of applications. CB Counterbalance Hinges counteract the downward force of gravity and provide precise control when opening and closing heavy panels, enabling the panel to be lifted and lowered effortlessly.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:LIFT-A-SYST® Counterbalance Concealed Hinge, M6 Thread, Right, Aluminum, Anodized, Black