CB-11-104-00-10
LIFT-A-SYST® Counterbalance Concealed Hinge, M6 Thread, Left, Aluminum, Anodized, Black
Material | Aluminum |
---|---|
Finish | Anodized |
Color/Appearance | Black |
Mounting Style | Left |
Mounting Hole | M6 Thread |
Max Lift Assistance | 24.90 |
Class | CB - LIFT-A-SYST® Counterbalance Concealed Hinges |
The LIFT-A-SYST® Counterbalance Hinge series neutralizes the weight of heavy panels and lids, providing reliable positioning control for a variety of applications. CB Counterbalance Hinges counteract the downward force of gravity and provide precise control when opening and closing heavy panels, enabling the panel to be lifted and lowered effortlessly.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review