C7-12
Flexible Over-center Draw Latch, Stainless Steel Right Angle Keeper, Black Latch Body
Material | Rubber, Stainless Steel |
---|---|
Color/Appearance | Black |
Access Restriction | No Restriction |
Mounting Style | Front Mount |
Keeper Style | Right Angle Keeper |
Operation | Lever Assisted |
Size Series | Small Size |
Class | C7 - Flexible Draw Latch |
The C7 Flexible Draw Latch series features a smooth, low-profile design, and soft thermoplastic elastomer construction that accommodates generous misalignment in applications affected by shock and vibration. All working mechanisms and mounting hardware are concealed under the latch when closed, providing a clean look in any application
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review