C5-22-212
Compression Latch, Key Locking, 11-21 mm (.43 - .83 in) Panel thickness, 14-29 mm (.55 - 1.14 in) Grip, Zinc Alloy, Chrome Plated, Bright
| Material | Zinc Alloy |
|---|---|
| Finish | Chrome Plated |
| Color/Appearance | Bright |
| Access Restriction | Key Locking |
| Head Style | Locking without Dust Shutter |
| Min. Outer Panel Thickness (mm) | 11.00 |
| Max Outer Panel Thickness (mm) | 21.00 |
| Grip - Minimum (mm) | 14.00 |
| Grip - Maximum (mm) | 29.00 |
| Size Series | Standard |
| Class | C5 - Sealed Lever Latches |
The patented award-winning design of these sealed lever latches gives application designers a more stylish alternative for achieving compressive sealing and easy grip adjustment. Combines latch and door handle capability, with or without key and tool access for enhanced security