The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
C3-810
Push-to-Close Latch, Rivet / Screw (thru hole) Mounting, 44N (10 lbf), Plastic, Black
Specifications
Material
Plastic
Color/Appearance
Black
Installation
Rivet / Screw
Microswitch
No Switch
Pullup
44.00
Class
C3 - Grabber Catch Latches
Get an extra degree of closure force on doors, with this compact latch's internal spring-loaded pawl that provides over-center latching. The built-in pull-up provides tension to help prevent looseness or rattle of the door against the frame. Built-in microswitch option provides added functionality
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Clancey Company
Overland Park KS USA
12850
2026-02-27
info@clancey.com
1.800.747.7405
DB Roberts Co.
Wilmington MA USA
9196
2026-02-26
sales@dbroberts.com
1.800.773.5388
Allegis Corporation
Minneapolis MN USA / ON CANADA
3479
2026-03-04
salesmidwest@allegiscorp.com
1-866-378-7550
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
958
2026-02-13
info@global-dtech.com
+34 91 661 20 79
Aero Materiel AB
Jonkoping, Sweden
920
2026-03-04
order@aeromateriel.com
+46.36.34.44.40
Bisco Industries
Glendale Heights IL USA
827
2026-03-04
info@biscoind.com
1.800.323.1232
HTF Inc
Frederick MD USA
498
2026-02-13
sales@htfinc.com
1.800.466.1940
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
317
2026-02-27
info@zinorm.de
+49 (0) 4102 677 12 0
Handy FIX
Warsaw Poland
311
2026-02-10
info@handy-fix.com.pl
0048221277890
Zygology Ltd
Oxford UK
208
2026-02-19
sales@zygology.com
+44 (0)1844 266020
AIS INDUSTRIAL COMPONENTS
HK
204
2026-03-05
czxia@hkais.com
86.0755.83747600
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
120
2026-03-04
Sales@ecph.com
1.800.442.3274
TCH Sales Incorporated
Toronto ON Canada
75
2026-02-26
info@tchweb.com
1.416.299.0089
Hardware Specialty Co
Marlboro MA USA
49
2026-03-02
info@hardwarespecialty.com
1.508.481.8622
Roy Hopwood (Fasteners) Ltd U.K.Stockport
UK"
34
2026-02-26
sales@rhf.co.uk
+44 (0) 1614296066
Astra Industrial Innovations
Johannesburg Gauteng South Africa
8
2026-03-04
sales@astraindustrial.co.za
0027.11.918.6696
Nappco Fastener Company
San Antonio, TX USA
5
2026-03-03
southcos@nappco.com
1.800.580.2521
Marek Industrial, a.s.
Brno CZ
4
2026-02-18
info@marek.eu
+420 541 420 811
Steeves Agencies Inc
Winnipeg MB CANADA
1
2026-02-25
sales@steeves.ca
204.474.1239
Parsons Aerocessories Limited
Stoney Creek ON CANADA
1
2026-02-27
sales@parsonsaero.com
1.905.664.6203