The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
C3-503
Push-to-Close Latch, Snap-In Mounting, 13N (3 lbf), Plastic, Black
Specifications
Material
Plastic
Color/Appearance
Black
Installation
Snap-in
Microswitch
No Switch
Pullup
13.00
Class
C3 - Grabber Catch Latches
Get an extra degree of closure force on doors, with this compact latch's internal spring-loaded pawl that provides over-center latching. The built-in pull-up provides tension to help prevent looseness or rattle of the door against the frame. Built-in microswitch option provides added functionality
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Nappco Fastener Company
San Antonio, TX USA
500
2026-02-02
southcos@nappco.com
1.800.580.2521
HTF Inc
Frederick MD USA
70
2026-02-13
sales@htfinc.com
1.800.466.1940
Appian Fasteners
Belfast Northern Ireland UK
40
2026-02-24
sales@appianfasteners.com
+44 (0) 2890 301 979
DB Roberts Co.
Wilmington MA USA
30
2026-02-24
sales@dbroberts.com
1.800.773.5388
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
26
2026-02-23
Sales@ecph.com
1.800.442.3274
Zygology Ltd
Oxford UK
22
2026-02-19
sales@zygology.com
+44 (0)1844 266020
Bisco Industries
Glendale Heights IL USA
8
2026-02-20
info@biscoind.com
1.800.323.1232
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
6
2026-02-24
info@zinorm.de
+49 (0) 4102 677 12 0
Dean Lewis Associates
Hayward CA
4
2026-02-09
sales@deanlewisassociates.com
510-785-9650