The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
C3-305
Push-to-Close Latch, Snap-In Mounting, 22N (5 lbf), Plastic, Black
Specifications
Material
Plastic
Color/Appearance
Black
Installation
Snap-in
Microswitch
No Switch
Pullup
22.00
Class
C3 - Grabber Catch Latches
Get an extra degree of closure force on doors, with this compact latch's internal spring-loaded pawl that provides over-center latching. The built-in pull-up provides tension to help prevent looseness or rattle of the door against the frame. Built-in microswitch option provides added functionality
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
HTF Inc
Frederick MD USA
2220
2026-09-08
sales@htfinc.com
1.800.466.1940
Bisco Industries
Glendale Heights IL USA
1452
2026-09-14
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
612
2026-09-12
sales@dbroberts.com
1.800.773.5388
Appian Fasteners
Belfast Northern Ireland UK
308
2026-09-14
sales@appianfasteners.com
+44 (0) 2890 301 979
Allegis Corporation
Minneapolis MN USA / ON CANADA
112
2026-09-11
salesmidwest@allegiscorp.com
1-866-378-7550
Monroe Above Board Electronics
Garland TX USA
99
2026-08-18
abesales@askmonroe.com
1.800.453.1692
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
93
2026-09-09
info@zinorm.de
+49 (0) 4102 677 12 0
Handy FIX
Warsaw Poland
47
2026-09-01
info@handy-fix.com.pl
0048221277890
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
35
2026-09-14
Sales@ecph.com
1.800.442.3274
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
10
2026-09-04
sales@rhf.co.uk
+44 (0) 1614296066
Steeves Agencies Inc
Winnipeg MB CANADA
7
2026-08-27
sales@steeves.ca
204.474.1239
TCH Sales Incorporated
Toronto ON Canada
5
2026-09-02
info@tchweb.com
1.416.299.0089
IntechBJ Engineering Co., Ltd
Beijing
3
2026-09-01
info@intechbj.com
86-010-83833828