The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Push-to-Close Latch, Rivet / Screw (thru hole) Mounting, With Microswitch, 13N (3 lbf) , Plastic, Black
C3-1803
Push-to-Close Latch, Rivet / Screw (thru hole) Mounting, With Microswitch, 13N (3 lbf) , Plastic, Black
Specifications
Material
Plastic
Color/Appearance
Black
Installation
Rivet / Screw
Microswitch
Latch Status Switch Only
Pullup
13.00
Class
C3 - Grabber Catch Latches
Get an extra degree of closure force on doors, with this compact latch's internal spring-loaded pawl that provides over-center latching. The built-in pull-up provides tension to help prevent looseness or rattle of the door against the frame. Built-in microswitch option provides added functionality
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
322
2025-11-07
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
290
2025-12-04
info@biscoind.com
1.800.323.1232
Nappco Fastener Company
San Antonio, TX USA
196
2025-12-02
southcos@nappco.com
1.800.580.2521
Handy FIX
Warsaw Poland
54
2025-11-18
info@handy-fix.com.pl
0048221277890
M.W. Fasteners
Montreal QC Canada
50
2025-12-01
mw@mwfasteners.com
1.514.955.7781
Assembly Fasteners Inc.
Apopka FL USA
28
2025-11-07
sales@tropicfast.com
1-800-488-4777
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
14
2025-12-04
Sales@ecph.com
1.800.442.3274
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
4
2025-12-05
info@zinorm.de
+49 (0) 4102 677 12 0
Praestmark A/S
Vedbaek / Denmark
3
2025-12-02
Sales@praestmark.dk
0045 38884400