C2-A43-131
Compression Latch, Lever Latch, Key Choice, Locking without Lock Core, 1-8mm Panel, 17-39mm Grip, Sealed, Zinc Alloy, Chrome Plated, Textured
| Integrated Bumper | Yes |
|---|---|
| Material | Zinc Alloy |
| Finish | Chrome Plated |
| Color/Appearance | Textured |
| Access Restriction | Key Choice |
| Sealed | Yes |
| Grip Type | Adjustable |
| Head Style | Locking without Lock Core |
| Series | Access Indicator |
| Profile | Flush |
| Packaging | Individually Packaged |
| Class | C2 - Lever Latches |
Featuring easy installation, and easy operation, these popular low-profile lever latches present a sleek look for highly visible applications. A discretely mounted trigger mechanism (flush or slightly raised) is provided to release the built-in handle for uses.