C2-A43-105
Compression Latch, Lever Latch, Tool Locking, Phillips Recess, 1-8mm Panel, 17-39mm Grip, Sealed, Zinc Alloy, Powder Coat, Black
| Integrated Bumper | Yes |
|---|---|
| Material | Zinc Alloy |
| Finish | Powder Coat |
| Color/Appearance | Black |
| Access Restriction | Tool |
| Sealed | Yes |
| Grip Type | Adjustable |
| Head Style | Phillips Recess |
| Series | Access Indicator |
| Profile | Flush |
| Packaging | Individually Packaged |
| Class | C2 - Lever Latches |
Featuring easy installation, and easy operation, these popular low-profile lever latches present a sleek look for highly visible applications. A discretely mounted trigger mechanism (flush or slightly raised) is provided to release the built-in handle for uses.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review