C2-A42-101-3

Compression Latch, Lever Latch, Tool Locking, Phillips Recess, 1-8mm Panel, 1-18mm Grip, Sealed, Zinc Alloy, Chrome Plated, Textured

Request a Quote
Specifications
Integrated Bumper Yes
Material Zinc Alloy
Finish Chrome Plated
Color/Appearance Textured
Access Restriction Tool
Sealed Yes
Grip Type Adjustable
Head Style Phillips Recess
Series Access Indicator
Profile Flush
Packaging Layer Packed
Class C2 - Lever Latches

Featuring easy installation, and easy operation, these popular low-profile lever latches present a sleek look for highly visible applications. A discretely mounted trigger mechanism (flush or slightly raised) is provided to release the built-in handle for uses.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.