The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
C2-33-25
Compression Latch, Lever Latch, Key Locking, 1-5mm Panel, 23-46mm Grip, Not Sealed, Zinc Alloy, Powder Coat, Black
Specifications
Integrated Bumper
No
Material
Zinc Alloy
Finish
Powder Coat
Color/Appearance
Black
Access Restriction
Key Locking
Sealed
No
Grip Type
Adjustable
Head Style
Key Locking
Series
Standard
Min. Outer Panel Thickness (mm)
0.00
Max Outer Panel Thickness (mm)
5.00
Grip - Minimum (mm)
23.00
Grip - Maximum (mm)
46.00
Profile
Flush
Class
C2 - Lever Latches
Featuring easy installation, and easy operation, these popular low-profile lever latches present a sleek look for highly visible applications. A discretely mounted trigger mechanism (flush or slightly raised) is provided to release the built-in handle for uses.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
1068
2026-08-13
info@biscoind.com
1.800.323.1232
Allegis Corporation
Minneapolis MN USA / ON CANADA
417
2026-08-11
salesmidwest@allegiscorp.com
1-866-378-7550
Clancey Company
Overland Park KS USA
360
2026-08-13
info@clancey.com
1.800.747.7405
Shanghai Cico Industrial Co. Ltd
Shanghai China
200
2026-07-31
sales@sh-cico.com
86-021-54900086
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
80
2026-08-13
Sales@ecph.com
1.800.442.3274
DB Roberts Co.
Wilmington MA USA
74
2026-08-13
sales@dbroberts.com
1.800.773.5388
HTF Inc
Frederick MD USA
56
2026-08-03
sales@htfinc.com
1.800.466.1940
TCH Sales Incorporated
Toronto ON Canada
30
2026-08-14
info@tchweb.com
1.416.299.0089
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
20
2026-08-13
info@zinorm.de
+49 (0) 4102 677 12 0
AIS INDUSTRIAL COMPONENTS
HK
10
2026-08-06
czxia@hkais.com
86.0755.83747600
IntechBJ Engineering Co., Ltd
Beijing
9
2026-08-03
info@intechbj.com
86-010-83833828
Astra Industrial Innovations
Johannesburg Gauteng South Africa
8
2026-08-12
sales@astraindustrial.co.za
0027.11.918.6696
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
7
2026-08-10
sales@rhf.co.uk
+44 (0) 1614296066
Hardware Specialty Co
Marlboro MA USA
4
2026-08-10
info@hardwarespecialty.com
1.508.481.8622
Handy FIX
Warsaw Poland
1
2026-08-07
info@handy-fix.com.pl
0048221277890