The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Compression Latch, Lever Latch, Tool Locking, Phillips Recess, 1-5mm Panel, 1-24mm Grip, Not Sealed, Zinc Alloy, Powder Coat, Black
C2-32-105
Compression Latch, Lever Latch, Tool Locking, Phillips Recess, 1-5mm Panel, 1-24mm Grip, Not Sealed, Zinc Alloy, Powder Coat, Black
Specifications
Integrated Bumper
No
Material
Zinc Alloy
Finish
Powder Coat
Color/Appearance
Black
Access Restriction
Tool
Sealed
No
Grip Type
Adjustable
Head Style
Phillips Recess
Series
Standard
Min. Outer Panel Thickness (mm)
0.00
Max Outer Panel Thickness (mm)
5.00
Grip - Minimum (mm)
1.00
Grip - Maximum (mm)
24.00
Profile
Flush
Class
C2 - Lever Latches
Featuring easy installation, and easy operation, these popular low-profile lever latches present a sleek look for highly visible applications. A discretely mounted trigger mechanism (flush or slightly raised) is provided to release the built-in handle for uses.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
All-West Components & Fasteners
AUBURN WA USA
144
2024-12-21
southco@all-west.com
1.206.762.1875
IntechBJ Engineering Co. Ltd
Beijing
65
2024-11-26
info@intechbj.com
86-010-83833828
IntechBJ Engineering Co Ltd
Beijing
65
2024-11-28
info@intechbj.com
86-010-83833828
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
18
2024-12-17
Sales@ecph.com
1.800.442.3274
HI-TECH FASTENERS
FREDERICK MD USA
12
2024-12-20
sales@htfinc.com
1.800.466.1940
Clancey Company
Overland Park KS USA
6
2024-12-19
info@clancey.com
1.800.747.7405
Monroe Above Board Electronics
Garland TX USA
2
2024-11-25
abesales@askmonroe.com
1.800.453.1692
DB Roberts Co.
Wilmington MA USA
1
2024-12-20
sales@dbroberts.com
1.800.773.5388
Austin Hardware & Supply, Inc.
Kansas City MO USA
1
2024-12-16
sales@austinhardware.com
800-821-3520