C2-26-301-05

Reset Key for Access Indicator

Request a Quote
Specifications
Material Nylon
Finish Natural
Color/Appearance Black
Series Access Indicator
Accessory Type Keys
Class C2 - Lever Latches

Featuring easy installation, and easy operation, these popular low-profile lever latches present a sleek look for highly visible applications. A discretely mounted trigger mechanism (flush or slightly raised) is provided to release the built-in handle for uses.

Write Your Own Review
You're reviewing:Reset Key for Access Indicator

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.