B8-DHAS-100

Angular Handle, Plastic, Black

Request a Quote
Specifications
Material Plastic
Finish Natural
Color/Appearance Black
Class B8 - Grab Handles

Combine style with substance when you use these ample sized handles to provide convenient grip and strength for heavy lifting or pulling. Both durable corrosion-resistant handles provide the convenience of front or rear mounting with the aesthetics of fully concealed mounting hardware.

Write Your Own Review
You're reviewing:Angular Handle, Plastic, Black

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.