B8-DHAI-140
Angular Handle, Plastic, Black
| Material | Plastic |
|---|---|
| Finish | Natural |
| Color/Appearance | Black |
| Class | B8 - Grab Handles |
Combine style with substance when you use these ample sized handles to provide convenient grip and strength for heavy lifting or pulling. Both durable corrosion-resistant handles provide the convenience of front or rear mounting with the aesthetics of fully concealed mounting hardware.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review