AV-D40-65D142-76

Monitor Mount, Tilt & Swivel, Double Arm, Wall Mount, Aluminum Alloy, Powder Coat, White

Request a Quote
Specifications
Max Display Load 14.00
Material Aluminum Alloy
Finish Powder Coat
Color/Appearance White
Locking Option Non-Locking
Display Motion Tilt & Swivel, Double Arm
Mounting Style Wall Mount, Front Fastened
Series AV-D40
Tilt Torque - Forward (Nm) 2.26
Tilt Torque - Reverse (Nm) 15.40
Length 650.00
Class AV - Dual Extension Monitor Mounts (D Series)

Southco’s Dual Extension Monitor Mount (D Series) provides integrated positioning technology that enables the arm to function efficiently in applications needing a robust, stable solution. The constant-torque, user-friendly positioning features full tilt, swivel and swing out adjustments. Additionally, the arm can withstand touch forces, vibration and heavy loading.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.