AV-D32-61W133-50
Monitor Mount, Height Adjusting, Double Arm, Aluminum Alloy, Powder Coat, Black
Max Display Load | 7.00 |
---|---|
Material | Aluminum Alloy |
Finish | Powder Coat |
Color/Appearance | Black |
Locking Option | Non-Locking |
Display Motion | Height Adjusting, Double Arm |
Mounting Style | Table Mount |
Series | AV-D32 |
Class | AV – Vertically Articulating Dual Extension Arm (W Series) |
Southco’s Vertically Articulating Dual Extension Arm (W Series) provides integrated positioning technology that enables the arm to function efficiently in applications that require extended length to maximize reach. The height adjustable W Series withstands touch forces, vibration and heavy loading and delivers easy, one-handed positioning.
Write Your Own Review