AV-D32-23A161-76

Monitor Mount, Tilt & Swivel, Single Arm, With VESA Mounting Plate, Pole Mount, Aluminum Alloy, Powder Coat, White

Request a Quote
Specifications
Max Display Load 7.00
Material Aluminum Alloy
Color/Appearance White
Locking Option Non-Locking
Display Motion Tilt & Swivel, Single Arm
Mounting Style Pole Mount
Series AV-D32
Class AV - Tilt, Swivel and Swing Monitor Mounts (A Series)
Mounting Plate With VESA Mounting Plate

Southco’s Tilt, Swivel and Swing Monitor Mount (A Series) provides integrated positioning technology that enables the arm to function efficiently in applications needing a robust, stable solution. The constant-torque, user-friendly positioning features full tilt, swivel and swing out adjustments. Additionally, the arm can withstand touch forces, vibration and heavy loading.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:Monitor Mount, Tilt & Swivel, Single Arm, With VESA Mounting Plate, Pole Mount, Aluminum Alloy, Powder Coat, White