AV-D32-10K163-50
Monitor Mount, Tilt & Swivel, With VESA Mounting Plate, Pole Mount, Aluminum Alloy, Powder Coat, Black
| Max Display Load | 7.00 |
|---|---|
| Material | Aluminum Alloy |
| Color/Appearance | Black |
| Display Motion | Tilt & Swivel |
| Mounting Style | Pole Mount |
| Series | AV-D32 |
| Class | AV - Tilt and Swivel Monitor Mount (K Series) |
| Mounting Plate | With VESA Mounting Plate |
Southco's Tilt and Swivel Monitor Mount (K Series) offers tilt and swivel functionality, allowing it to be tilted at various angles with minimal operating effort. The K Series facilitates reliable, precise display positioning that prevents drift, with precision joints holding the mount in place. Once positioned, the display remains secure, without additional tightening, loosening or service. A tested, repeatable cycle life ensures reliable long-term use.