AV-D30-7K103-50
Monitor Mount, Tilt & Swivel, Aluminum Alloy, Powder Coat, Black
Max Display Load | 7.00 |
---|---|
Material | Aluminum Alloy |
Finish | Powder Coat |
Color/Appearance | Black |
Display Motion | Tilt & Swivel |
Mounting Style | Wall Mount, Rear Fastened |
Series | AV-D30 |
Tilt Torque - Forward (Nm) | 6.00 |
Tilt Torque - Reverse (Nm) | 8.60 |
Class | AV - Tilt and Swivel Monitor Mount (K Series) |
Southco's Tilt and Swivel Monitor Mount (K Series) offers tilt and swivel functionality, allowing it to be tilted at various angles with minimal operating effort. The K Series facilitates reliable, precise display positioning that prevents drift, with precision joints holding the mount in place. Once positioned, the display remains secure, without additional tightening, loosening or service. A tested, repeatable cycle life ensures reliable long-term use.
Write Your Own Review