AV-D30-15A102-76
Monitor Mount, Tilt & Swivel, Single Arm, Aluminum Alloy, Powder Coat, White
| Max Display Load | 10.00 |
|---|---|
| Material | Aluminum Alloy |
| Finish | Powder Coat |
| Color/Appearance | White |
| Locking Option | Non-Locking |
| Display Motion | Tilt & Swivel, Single Arm |
| Mounting Style | Wall Mount, Front Fastened |
| Series | AV-D30 |
| Tilt Torque - Forward (Nm) | 2.26 |
| Tilt Torque - Reverse (Nm) | 15.40 |
| Length | 150.00 |
| Class | AV - Tilt, Swivel and Swing Monitor Mounts (A Series) |
Southco’s Tilt, Swivel and Swing Monitor Mount (A Series) provides integrated positioning technology that enables the arm to function efficiently in applications needing a robust, stable solution. The constant-torque, user-friendly positioning features full tilt, swivel and swing out adjustments. Additionally, the arm can withstand touch forces, vibration and heavy loading.