AV-D30-15A102-50
Monitor Mount, Tilt & Swivel, Single Arm, Aluminum Alloy, Powder Coat, Black
| Max Display Load | 10.00 |
|---|---|
| Material | Aluminum Alloy |
| Finish | Powder Coat |
| Color/Appearance | Black |
| Locking Option | Non-Locking |
| Display Motion | Tilt & Swivel, Single Arm |
| Mounting Style | Wall Mount, Front Fastened |
| Series | AV-D30 |
| Tilt Torque - Forward (Nm) | 2.26 |
| Tilt Torque - Reverse (Nm) | 15.40 |
| Length | 150.00 |
| Class | AV - Tilt, Swivel and Swing Monitor Mounts (A Series) |
Southco’s Tilt, Swivel and Swing Monitor Mount (A Series) provides integrated positioning technology that enables the arm to function efficiently in applications needing a robust, stable solution. The constant-torque, user-friendly positioning features full tilt, swivel and swing out adjustments. Additionally, the arm can withstand touch forces, vibration and heavy loading.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review