AV-B30-40XG6-70

Pole, Silver

Request a Quote
Specifications
Finish Paint
Color/Appearance Silver
Series AV-B30
Class AV - Adjustable Monitor Mounts (B Series)

The B Series offers a simplified mounting solution for static applications where displays only need to be moved into a single stationary position, or where frequent repositioning is not required. Operating efforts can be manually adjusted using the included tools to tighten or loosen the joints.

Write Your Own Review
You're reviewing:Pole, Silver

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.