AV-B30-23A243-76
Monitor Mount, Tilt & Swivel, Single Arm, Wall Mount, Aluminum Alloy, White
Max Display Load | 14.00 |
---|---|
Material | Aluminum Alloy |
Finish | Paint |
Color/Appearance | White |
Display Motion | Tilt & Swivel, Single Arm |
Mounting Style | Wall Mount, Front Fastened |
Series | AV-B30 |
Class | AV - Adjustable Monitor Mounts (B Series) |
The B Series offers a simplified mounting solution for static applications where displays only need to be moved into a single stationary position, or where frequent repositioning is not required. Operating efforts can be manually adjusted using the included tools to tighten or loosen the joints.
Write Your Own Review