AH-2E-2000A2-70

Articulating Constant Torque Hinge, Free-Swinging, Aluminum Alloy, Silver

Request a Quote
Specifications
Function Positioning
Material Aluminum Alloy
Finish Electropolished Bright
Color/Appearance Bright
Torque Type None
Thread or Hole Type No. 12 or M6
Mounting Style Concealed Mount
Installation Screw Mount
Series Bifold
Size Series Large Size
Class AH - Articulating Hinges
bb7c1ede5612f93cc312b0c1834afe314dfcf1f58433a02df93abcef9387b3f4 3.143.214.6
please type in at least 2 letters...
Loading...