AH-2E-1204A2-24
Articulating Constant Torque Hinge, 0.3N⋅m Torque, Stainless Steel, Bright
Function | Positioning |
---|---|
Material | Stainless Steel |
Finish | Passivated |
Color/Appearance | Bright |
Forward Torque (Nm) | 0.30 |
Reverse Torque (Nm) | 0.30 |
Torque Type | Symmetric |
Installation | Screw Mount |
Series | Bifold |
Size Series | Medium Size |
Class | AH - Articulating Hinges |
A new solution to an age-old problem. Southco’s AH-Bifold Constant Torque Hinge series incorporates friction technology that allows a table or panel to be held in position at any angle and prevents it from falling open. AH Bifold Constant Torque Hinges feature a flush mount design that occupies minimal application space, allowing table to be folded and stowed flat.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review