AC-CAH0-5-0750-020
Rotary System Cable, Type 5, Zinc Barrel to Stainless Ball
Actuator Fitting | Zinc Barrel |
---|---|
Latch End Fitting | Stainless "L" |
Cable Length | 750 mm |
Spring | No Spring |
Type | Cable Type 5 |
Class | AC - Rotary Latch Cables |
Available in seven different options and end fitting styles to suit a wide range of application requirements, Southco’s AC Rotary Latch Cables connect our line of actuators and rotary latches for remote actuation. Constructed of high-strength, corrosion-resistant materials, Southco’s AC Rotary Latch Cables are suitable for use in both interior and exterior environments
Write Your Own Review