The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
AC-80-101-11
Actuator, Push Button Handle, Non-Locking, Glass Filled Nylon, Black
Specifications
Material
ABS Plastic, Glass Filled Nylon
Color/Appearance
Black
Locking Option
Non-Locking
Actuator Type
Push Button Handle
Compliance Specification
UL FTTA2 / FTTA8 Type 1
Class
AC - Rotary Latch Actuators
These diverse actuator designs complete Southco's system for remote actuation of light-, medium-, and heavy-duty rotary latches using a cable connection. Multiple cable placement options satisfy in-line and perpendicular cable orientations. Ample hand-grip promotes easy user operation; low protrusion improves enclosure aesthetics.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
543
2026-02-26
sales@dbroberts.com
1.800.773.5388
Steeves Agencies Inc
Winnipeg MB CANADA
200
2026-02-25
sales@steeves.ca
204.474.1239
Bisco Industries
Glendale Heights IL USA
125
2026-03-05
info@biscoind.com
1.800.323.1232
Clancey Company
Overland Park KS USA
50
2026-02-27
info@clancey.com
1.800.747.7405
Roy Hopwood (Fasteners) Ltd U.K.Stockport
UK"
50
2026-02-26
sales@rhf.co.uk
+44 (0) 1614296066
Handy FIX
Warsaw Poland
26
2026-02-10
info@handy-fix.com.pl
0048221277890
Shanghai Cico Industrial Co. Ltd
Shanghai China
25
2026-02-27
sales@sh-cico.com
86-021-54900086
Appian Fasteners
Belfast Northern Ireland UK
10
2026-03-05
sales@appianfasteners.com
+44 (0) 2890 301 979
M.W. Fasteners
Montreal QC Canada
9
2026-03-02
mw@mwfasteners.com
1.514.955.7781
Astra Industrial Innovations
Johannesburg Gauteng South Africa
7
2026-03-06
sales@astraindustrial.co.za
0027.11.918.6696
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
5
2026-03-03
Sales@ecph.com
1.800.442.3274
Allegis Corporation
Minneapolis MN USA / ON CANADA
1
2026-03-04
salesmidwest@allegiscorp.com
1-866-378-7550
Sonal Tools Pvt Ltd
Gurgaon India
1
2026-02-13
info@sonaltools.com
+91 9311956333, +91 124-4062392"
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
1
2026-02-13
info@global-dtech.com
+34 91 661 20 79