AC-75-101-11
Actuator, Paddle, Non-Locking, Aluminum Alloy, Black
Material | Aluminum Alloy |
---|---|
Finish | Powder Coat |
Color/Appearance | Black |
Locking Option | Non-Locking |
Actuator Type | Paddle |
Compliance Specification | UL FTTA2 / FTTA8 Type 1 |
Class | AC - Rotary Latch Actuators |
These diverse actuator designs complete Southco's system for remote actuation of light-, medium-, and heavy-duty rotary latches using a cable connection. Multiple cable placement options satisfy in-line and perpendicular cable orientations. Ample hand-grip promotes easy user operation; low protrusion improves enclosure aesthetics.
Write Your Own Review