AC-40-162-11-KD10

Actuator, Single or Multi Point, with Cable Bracket, Push Button Handle, Standard Key Multiple Key Codes (2 Keys Included), Nylon, Black

Request a Quote
Specifications
Underwriters Laboratory (UL) Rating UL FTTA2-FTTA8 Type 1
Material Nylon
Access Restriction Key Locking
Locking Option Standard Key Multiple Key Codes (2 Keys Included)
Mounting Method Without Spacer Mounting
Key Codes Keyed Differently (10 codes)
Cam Attached Yes
Actuator Type Push Button Handle
Compliance Specification UL FTTA2 / FTTA8 Type 1
Button Material Nylon with Black Molding
Handle Material Black GF Nylon with Zinc Housing Insert
Suitable Actuators Push-Button and Paddle, R4 Latch and AC-M1
Actuation Style Single or Multi Point, With Cable Bracket
Class AC - Rotary Latch Actuators
82507888fabaa4eab655b6fc3db0aa65dc9479faaa6da14d602a13f094356a1e 3.16.214.145
please type in at least 2 letters...
Loading...