AC-30-362-31-KD10

Actuator, Single Point, Direct Push Button, Standard Key Multiple Key Codes (2 Keys Included), Nylon, Black

Request a Quote
Specifications
Underwriters Laboratory (UL) Rating UL FTTA2-FTTA8 Type 1
Material Nylon
Access Restriction Key Locking
Locking Option Standard Key Multiple Key Codes (2 Keys Included)
Mounting Method Without Spacer Mounting
Key Codes Keyed Differently (10 codes)
Cam Attached No
Actuator Type Push Button
Compliance Specification UL FTTA2 / FTTA8 Type 1
Housing Material Stainless Steel with Black Powder Coat
Button Material Nylon with Black Molding
Suitable Actuators Push-Button and Paddle, R4 Latch and AC-M1
Actuation Style Single Point-Direct Push
Class AC - Rotary Latch Actuators

These diverse actuator designs complete Southco's system for remote actuation of light-, medium-, and heavy-duty rotary latches using a cable connection. Multiple cable placement options satisfy in-line and perpendicular cable orientations. Ample hand-grip promotes easy user operation; low protrusion improves enclosure aesthetics.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.