AC-30-101-11

Actuator, Single or Multi Point, with Cable Bracket, Push Button, Non-Locking, Nylon, Black

Request a Quote
Specifications
Underwriters Laboratory (UL) Rating UL FTTA2-FTTA8 Type 1
Material Nylon
Access Restriction No Restriction
Locking Option Non-Locking
Mounting Method With Spacer Mounting
Cam Attached Yes
Actuator Type Push Button
Housing Material Zinc with Black Powder Coat
Button Material Nylon with Black Molding
Actuation Style Single or Multi Point, With Cable Bracket
Class AC - Rotary Latch Actuators
9035585907d27d738d418563ff84567982afd30efcbbec11d66d74d958b8a162 18.218.140.12
please type in at least 2 letters...
Loading...