AC-20-301-50
Actuator, Single or Multi Point, With Cable Bracket, Black Paddle, Non-Locking
| Access Restriction | No Restriction |
|---|---|
| Locking Option | Non-Locking |
| Installation | With Mounting Studs |
| Actuator Type | Paddle, Pull-to-open |
| Handle Finish | Black |
| Class | AC - Rotary Latch Actuators |
These diverse actuator designs complete Southco's system for remote actuation of light-, medium-, and heavy-duty rotary latches using a cable connection. Multiple cable placement options satisfy in-line and perpendicular cable orientations. Ample hand-grip promotes easy user operation; low protrusion improves enclosure aesthetics.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review