AC-15-191-11
Actuator, Single Point, Direct Pull, Large Handle, Surface Mount, Key Locking, Lockplug Sold Separately, Nylon, Black
Material | Nylon |
---|---|
Access Restriction | Key Locking |
Locking Option | Key Locking, Lockplug Sold Separately |
Mounting Hole | M6 Thread |
Actuator Type | Large Handle, Surface Mount |
Actuation Style | Single Point, Direct Pull |
Class | AC - Rotary Latch Actuators |
These diverse actuator designs complete Southco's system for remote actuation of light-, medium-, and heavy-duty rotary latches using a cable connection. Multiple cable placement options satisfy in-line and perpendicular cable orientations. Ample hand-grip promotes easy user operation; low protrusion improves enclosure aesthetics.
Write Your Own Review