AC-15-141-11
Actuator, Single Point, Direct Pull, Large Handle, Surface Mount, CH 751 Key (Keys Not Included), Nylon, Black
Material | Nylon |
---|---|
Access Restriction | Key Locking |
Locking Option | CH 751 Key (Keys Not Included) |
Mounting Hole | M6 Thread |
Actuator Type | Large Handle, Surface Mount |
Compliance Specification | UL FTTA2 / FTTA8 Type 1 |
Actuation Style | Single Point, Direct Pull |
Class | AC - Rotary Latch Actuators |
These diverse actuator designs complete Southco's system for remote actuation of light-, medium-, and heavy-duty rotary latches using a cable connection. Multiple cable placement options satisfy in-line and perpendicular cable orientations. Ample hand-grip promotes easy user operation; low protrusion improves enclosure aesthetics.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review