AC-11-231-11-KD10
Actuator, Single or Multi Point, Without Cable Bracket, Flush Mount, Locking, Nylon, Black
Material | Nylon |
---|---|
Color/Appearance | Black |
Access Restriction | Key Locking |
Locking Option | Reversible Multiple Key Codes (2 Keys Included) |
Mounting Hole | M6 Thread |
Actuator Type | Oval Large Handle, Flush Mount |
Actuation Style | Single or Multi Point, Without Cable Bracket |
Class | AC - Rotary Latch Actuators |
These diverse actuator designs complete Southco's system for remote actuation of light-, medium-, and heavy-duty rotary latches using a cable connection. Multiple cable placement options satisfy in-line and perpendicular cable orientations. Ample hand-grip promotes easy user operation; low protrusion improves enclosure aesthetics.
Write Your Own Review