The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Compression Latch, Over-Center Lever Latch, No Restriction, Non-locking, M5x0.8 Tapped Mounting Holes, Zinc Alloy, Chrome Plated, Bright
A7-10-351-30
Compression Latch, Over-Center Lever Latch, No Restriction, Non-locking, M5x0.8 Tapped Mounting Holes, Zinc Alloy, Chrome Plated, Bright
Specifications
Material
Zinc Alloy
Finish
Chrome Plated
Color/Appearance
Bright
Access Restriction
No Restriction
Thread or Hole Type
M5 X 0.8
Handle Style
Standard Style Handle
Compliance Specification
UL FTTA2 / FTTA8 Type 1
Class
A2/A7 - Over-Center Lever Latches
Combining strength, ease of installation, and simplicity of operation, these heavy-duty lever-action latches provide door-closing leverage for heavier gasketed door applications. The single-motion opening action of latch applies built-in leverage against the keeper to provide mechanical advantage to help pry stuck doors open
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Roy Hopwood (Fasteners) Ltd U.K.Stockport
UK"
31
2025-03-08
sales@rhf.co.uk
+44 (0) 1614296066
Bisco Industries
Glendale Heights IL USA
21
2025-03-25
info@biscoind.com
1.800.323.1232
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
11
2025-03-06
info@global-dtech.com
+34 91 661 20 79
Aero Materiel AB
Jonkoping, Sweden
4
2025-03-05
order@aeromateriel.com
+46.36.34.44.40
Parsons Aerocessories Limited
Stoney Creek ON CANADA
2
2025-02-27
sales@parsonsaero.com
1.905.664.6203
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
1
2025-03-25
info@zinorm.de
+49 (0) 4102 677 12 0
974e5c7f083aa09ad885456c07c74813b3b62a26a763185988c730b8d0445b88
18.189.28.82
please type in at least 2 letters...