A7-10-302-75
Compression Latch, Over-Center Lever Latch, Key Locking, 10-32 Tapped Mounting Holes, Zinc Alloy, Powder Coat, Silver
Material | Zinc Alloy |
---|---|
Finish | Powder Coat |
Access Restriction | Key Locking |
Thread or Hole Type | 10-32 |
Head Style | Key Locking |
Handle Style | Standard Style Handle |
Compliance Specification | UL FTTA2 / FTTA8 Type 1 |
Class | A2/A7 - Over-Center Lever Latches |
Combining strength, ease of installation, and simplicity of operation, these heavy-duty lever-action latches provide door-closing leverage for heavier gasketed door applications. The single-motion opening action of latch applies built-in leverage against the keeper to provide mechanical advantage to help pry stuck doors open
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review